M5 Ø2 mm ruby ball, tungsten carbide stem, L 33.5 mm, ML 24.5 mm, long thread, for Zeiss applications

Product code: A-5555-3826


Quantity Price
1+ $41.00
5+ $38.95
10+ $36.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for Zeiss applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)2
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)2.0
DS (mm)1.0
L (mm)33.50
ML (mm)24.5
Weight (g)7.0

Shopping security

Powered By Payeezy

Recall your cart