M5 Ø1.5 mm ruby ball, tungsten carbide stem, L 33 mm, ML 24 mm, long thread, for Zeiss applications

Product code: A-5555-0329


Quantity Price
1+ $46.00
5+ $43.70
10+ $41.40

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to Zeiss part number: 626115-0150-033.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)1.5
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)1.5
DS (mm)1.0
L (mm)33.00
ML (mm)24.00
Weight (g)7.0

Shopping security

Powered By Payeezy

Recall your cart