M5 Ø1.5 mm ruby ball, tungsten carbide stem, L 33 mm, ML 24 mm, long thread, for ZEISS applications

Product code: A-5555-0965


Quantity Price
1+ $54.00
5+ $51.30
10+ $48.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for ZEISS applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)1.5
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)1.5
DS (mm)1.5
DS1 (mm)1.0
L (mm)33.00
ML (mm)24.00
ML1 (mm)7.00
Weight (g)7.0

Shopping security

Powered By Payeezy

Recall your cart