M5 Ø2.5 mm ruby ball, tungsten carbide stem, L 34 mm, ML 25 mm, long thread, for Zeiss applications

Product code: A-5555-0686


Quantity Price
1+ $43.00
5+ $40.85
10+ $38.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent Zeiss part number: 602030-8069-000.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)2.5
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)2.5
DS (mm)1.5
L (mm)34.00
ML (mm)25.00
Weight (g)7.0

Shopping security

Powered By Payeezy

Recall your cart