M5 Ø3 mm ruby ball, tungsten carbide stem, L 25.5 mm, ML 16.5 mm, long thread, for Zeiss applications

Product code: A-5555-3828


Quantity Price
1+ $52.00
5+ $49.40
10+ $46.80

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for Zeiss applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)3.0
DS (mm)2.0
L (mm)25.50
ML (mm)16.50
Weight (g)9.0

Shopping security

Powered By Payeezy

Recall your cart