M3 Ø8 mm ruby ball, ceramic stem, L 31.5 mm, ML 18.5 mm, for Zeiss applications

Product code: A-5555-2455


Quantity Price
1+ $60.00
5+ $57.00
10+ $54.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)8
Stem materialCeramic
ThreadM3
Tip materialRuby
DG/D (mm)4.00
DK (mm)8.00
DS (mm)2.00
L (mm)31.5
ML (mm)18.5
Weight (g)1.3

Shopping security

Powered By Payeezy

Recall your cart