M3 Ø6 mm ruby ball, ceramic stem, L 43.5 mm, ML 30.5 mm, for Zeiss applications Product code: A-5004-2741 M3 ceramic straight stylusTechnical drawing of the M3 ceramic straight stylus, to be used on the web shop.[0B] M3 ceramic straight stylus Technical drawing of the M3 ceramic straight stylus, to be used on the web shop. [0B] Quantity Price 1+ $56.00 5+ $53.20 10+ $50.40 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M3 straight stylus.Note: measurement length is to end of ball. Technical tableBall diameter (mm)6Stem materialCeramicThreadM3Tip materialRubyDG/D (mm)4.00DK (mm)6.00DS (mm)2.00L (mm)63.5ML (mm)50.5Weight (g)1.5 Related products $70.00 M3 Ø3 mm silicon nitride ball, carbon fibre stem, L 40 mm, ML 31 mm, for Zeiss applications $41.00 M3 Ø6 mm ruby ball, ceramic stem, L 43.5 mm, ML 30.5 mm, for Zeiss applications $43.00 M3 Ø4 mm ruby ball, ceramic stem, L 32 mm, ML 26 mm, for Zeiss applications $45.00 M3 Ø5 mm ruby ball, ceramic stem, L 32.5 mm, ML 24.5 mm, for Zeiss applications $48.00 M3 Ø6 mm ruby ball, ceramic stem, L 13 mm, ML 9 mm, for Zeiss applications Shopping security Recall your cart