M3 Ø6 mm ruby ball, ceramic stem, L 43.5 mm, ML 30.5 mm, for Zeiss applications

Product code: A-5004-4757


Quantity Price
1+ $41.00
5+ $38.95
10+ $36.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)6
Stem materialCeramic
ThreadM3
Tip materialRuby
DG/D (mm)4.00
DK (mm)6.00
DS (mm)2.00
L (mm)43.5
ML (mm)30.5
Weight (g)1.2

Shopping security

Powered By Payeezy

Recall your cart