M3 clamping stylus XXT Ø3 mm silicon nitride ball, carbon fibre stem, L 30 mm, ML 21 mm, for Zeiss applications

Product code: A-5555-2445


Quantity Price
1+ $68.00
5+ $64.60
10+ $61.20

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 clamping stylus XXT thermostable.

Equivalent to Zeiss part number: 626103-0311-030.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialCarbon fibre
ThreadM3
Tip materialSilicon nitride
DG/D (mm)5.00
DK (mm)3.00
DS (mm)2.00
L (mm)30.00
ML (mm)21.00
Weight (g)0.75

Shopping security

Powered By Payeezy

Recall your cart