M3 XXT Ø8 mm silicon nitride ball, carbon fibre stem, L 125 mm, ML 125 mm, for Zeiss applications

Product code: A-5555-3874


Quantity Price
1+ $212.00
5+ $201.40
10+ $190.80

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus XXT thermostable.

Equivalent to Zeiss part number: 626103-0801-125.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)8
Stem materialCarbon fibre
ThreadM3
Tip materialSilicon nitride
DG/D (mm)5.00
DK (mm)8.00
DS (mm)5.00
L (mm)125.00
ML (mm)125.00
Weight (g)2.9

Shopping security

Powered By Payeezy

Recall your cart

loading