M3 Ø4 mm ruby ball, ceramic stem, L 32 mm, ML 26 mm, for Zeiss applications

Product code: A-5555-0264


Quantity Price
1+ $43.00
5+ $40.85
10+ $38.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Equivalent to Zeiss part number: 602030-8102-000.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)4
Stem materialCeramic
ThreadM3
Tip materialRuby
DG/D (mm)4.00
DK (mm)4.00
DS (mm)2.00
L (mm)32.00
ML (mm)26.00
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart