M3 Ø5 mm ruby ball, tungsten carbide stem, L 50 mm, ML 42 mm, for Zeiss applications

Product code: A-5555-2452

  • M3 straight stylus

Quantity Price
1+ $44.00
5+ $41.80
10+ $39.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)5
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)4.00
DK (mm)5.00
DS (mm)2.00
L (mm)50.00
ML (mm)42.00
Weight (g)3.00

Shopping security

Powered By Payeezy

Recall your cart