M5 Ø10 mm ruby ball, ceramic stem, L 65.5 mm, ML 52.5 mm, for Zeiss applications

Product code: A-5555-0047


Quantity Price
1+ $80.00
5+ $76.00
10+ $72.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to Zeiss part number: 600342-8019-000.

Equivalent to Q-Mark part number: ATG-10065.5-C.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)10
Stem materialCeramic
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)10.00
DS (mm)6.00
L (mm)65.5
ML (mm)52.5
Weight (g)9.0

Shopping security

Powered By Payeezy

Recall your cart