M5 Ø8 mm ruby ball, ceramic stem, L 63.5 mm, ML 41.5 mm, for Zeiss applications

Product code: A-5555-0049


Quantity Price
1+ $71.00
5+ $67.45
10+ $63.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for Zeiss applications.

Equivalent to Q-Mark part number: ATG-8063.5-C-19.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)8
Stem materialCeramic
ThreadM5
Tip materialRuby
DG/D (mm)19.00
DK (mm)8.0
DS (mm)6.00
L (mm)63.5
ML (mm)41.5
Weight (g)33.00

Shopping security

Powered By Payeezy

Recall your cart

loading