M5 Ø9 mm ruby ball, ceramic stem, L 64.5 mm, ML 42.5 mm, for Zeiss applications

Product code: A-5555-0046


Quantity Price
1+ $80.00
5+ $76.00
10+ $72.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for Zeiss applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)9
Stem materialCeramic
ThreadM5
Tip materialRuby
DG/D (mm)19.00
DK (mm)9.0
DS (mm)6.00
L (mm)64.5
ML (mm)42.5
Weight (g)21.0

Shopping security

Powered By Payeezy

Recall your cart