M5 Ø9 mm ruby ball, ceramic stem, L 64.5 mm, ML 51.5 mm, for Zeiss applications

Product code: A-5555-0045


Quantity Price
1+ $71.00
5+ $67.45
10+ $63.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to Zeiss part number: 600342-8018-000.

Equivalent to Q-Mark part number: ATG-9064.5-C.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)9
Stem materialCeramic
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)9.0
DS (mm)6.00
L (mm)64.5
ML (mm)51.5
Weight (g)8.4

Shopping security

Powered By Payeezy

Recall your cart