M2 Ø1.5 mm silver steel cylinder, L 10.75 mm

Product code: A-5004-7589

  • M2 cylinder stylus
  • M2 cylinder stylus
  • Cylinder stylus

Quantity Price
1+ $26.00
5+ $24.70
10+ $23.40

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work pieces. Silver steel tips are heat treated and precision ground to a high tolerance.

Previous part number: M-5000-4152

Equivalent to Mitutoyo part number: K651030

Equivalent to Q-Mark part number: TM2-1511-CYL 

Technical table

Cylinder diameter (mm)1.5
EWL (mm)1.25
Overall length (mm)10.75
Stem materialSilver steel KE108
ThreadM2

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart