Cylinder styli Refine by Probing system Renishaw Zeiss Product Unit price Add to cart M4 Ø1 mm, tungsten carbide cylinder, L 20 mmA-5004-5370 $136.00 M2 Ø1.5 mm silver steel cylinder, L 10.75 mmA-5004-7589 $26.00 M2 Ø3 mm silver steel cylinder, L 12.75 mmA-5004-7590 $26.00 M3 Ø1.5 mm tungsten carbide cylinder, L 11 mm, ML 1.5 mm, for Zeiss applicationsA-5004-0254 $38.00 M3 Ø3 mm tungsten carbide cylinder, L 13 mm, ML 4 mm, for Zeiss applicationsA-5004-0255 $42.00 M3 Ø2 mm tungsten carbide cylinder, L 21 mm, ML 7 mm, for Zeiss applicationsA-5004-0256 $140.00 M2 Ø3 mm tungsten carbide cylinder, L 13 mm, ML 4 mm, for Zeiss applicationsA-5004-0937 $20.00 M2 Ø1.5 mm tungsten carbide cylinder, L 11 mm, ML 1.5 mm, for Zeiss applicationsA-5004-0936 $20.00 Shopping security Recall your cart