M2 Ø1 mm tungsten carbide spherically ended cylinder, stainless steel stem, L 35.5 mm

Product code: A-5003-1218


Quantity Price
1+ $160.00
5+ $152.00
10+ $144.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work pieces. A stainless steel stem offers excellent rigidity and is ideal for applications where weight is not critical.

Equivalent to Q-Mark part number: TM2-1036-BC

Technical table

Ball diameter (mm)1
Cylinder diameter (mm)1
EWL (mm)28
Overall length (mm)35.5
Stem materialStainless steel
ThreadM2
Tip materialTungsten carbide

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart