Spherically ended styli Refine by Thread M2 Ball diameter < 1 mm ≥ 1 - ≤ 1.5 mm ≥ 2 - < 3 mm ≥ 3 - < 4 mm ≥ 4 - ≤ 5 mm Effective working length < 11 mm ≥ 11 - ≤ 29 mm ≥ 30 - ≤ 50 mm Stem material Steel Tungsten Carbide Tip material Ruby Tungsten Carbide 12Next >> Product Unit price Add to cart M2 Ø2 mm ruby spherically ended cylinder, stainless steel stem, L 21.2mmA-5000-7812 $147.00 M2 Ø1 mm ruby spherically ended cylinder, stainless steel stem, L 15 mmA-5000-8876 $185.00 M2 Ø1.5 mm ruby spherically ended cylinder, stainless steel stem, L 15 mmA-5000-8877 $270.00 M2 Ø4 mm ruby spherically ended cylinder, stainless steel stem, L 22 mmA-5003-0073 $130.00 M2 Ø2 mm tungsten carbide spherically ended cylinder, tungsten carbide stem, L 40mmA-5003-0074 $87.00 M2 Ø0.5 mm tungsten carbide spherically ended cylinder, L 15.3 mmA-5003-1210 $190.00 M2 Ø1 mm tungsten carbide spherically ended cylinder, stainless steel stem, L 35.5 mmA-5003-1218 $160.00 M2 Ø1.5 mm tungsten carbide spherically ended cylinder, stainless steel stem, L 15.8 mmA-5003-1219 $85.00 M2 Ø3 mm tungsten carbide spherically ended cylinder, stainless steel stem, L 22.5 mmA-5003-1258 $155.00 M2 Ø0.3 mm tungsten carbide hemispherical ended stylus, L 10 mm, EWL 2.7 mmA-5003-1208 $220.00 12Next >> Shopping security Recall your cart