M2 Ø4 mm ruby spherically ended cylinder, stainless steel stem, L 22 mm

Product code: A-5003-0073

  • Image of A-5003-0073
  • Image of A-5003-0073
  • Cylinder stylus

Quantity Price
1+ $130.00
5+ $123.50
10+ $117.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Cylinder styli can be used in situations where correct contact with a ball stylus cannot be guaranteed, such as applications with sheet metal, pressed components or thin work pieces. A stainless stem offers excellent rigidity and is ideal for applications where weight is not critical.

REVO recommended stylus, with RSH250 module.

Technical table

Ball diameter (mm)4
Cylinder diameter (mm)4
EWL (mm)10
Overall length (mm)22
Stem materialStainless steel
ThreadM2
Tip materialRuby

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart