M3 Ø0.8 mm ruby ball, tungsten carbide stem, L 14 mm, ML 5 mm, for Zeiss applications

Product code: A-5004-3273


Quantity Price
1+ $57.00
5+ $54.15
10+ $51.30

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Equivalent to Zeiss part number: 626113-0080-014.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)0.8
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)0.8
DS (mm)0.6
L (mm)14.00
ML (mm)5.00
Weight (g)0.62

Shopping security

Powered By Payeezy

Recall your cart