M3 Ø0.3 mm ruby ball, tungsten carbide stem, L 20 mm, ML1/ML 2.3/11.0 mm, for ZEISS applications

Product code: A-5004-2185


Quantity Price
1+ $73.00
5+ $69.35
10+ $65.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Equivalent to ZEISS part number: 626113-0030-020.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)0.3
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)0.3
DS (mm)1.0
DS1 (mm)0.2
L (mm)20.00
ML (mm)11
ML1 (mm)2.3
Weight (g)0.69

Shopping security

Powered By Payeezy

Recall your cart