M3 Ø0.5 mm ruby ball, tungsten carbide stem, L 20 mm, ML1/ML 2.3/11.0 mm, for Zeiss applications Product code: A-5004-2186 Technical drawing M3 XXT stylusTechnical drawing M3 XXT stylus Zeiss[0B] Technical drawing M3 XXT stylus Technical drawing M3 XXT stylus Zeiss [0B] Quantity Price 1+ $73.00 5+ $69.35 10+ $65.70 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M3 straight stylus.Equivalent to Zeiss part number: 626113-0050-020.Note: measurement length is to end of ball. Technical tableBall diameter (mm)0.5Stem materialTungsten carbideThreadM3Tip materialRubyDG/D (mm)5.00DK (mm)0.5DS (mm)1.0DS1 (mm)0.3L (mm)20.00ML (mm)11ML1 (mm)2.3Weight (g)0.69 Related products $73.00 M3 Ø0.5 mm ruby ball, tungsten carbide stem, L 13 mm, ML1/ML 2.3/4.0 mm, for Zeiss applications $73.00 M3 Ø0.3 mm ruby ball, tungsten carbide stem, L 20 mm, ML1/ML 2.3/11.0 mm, for Zeiss applications $167.00 M3 Ø0.3 mm ruby ball, tungsten carbide stem, L 13 mm, ML1/ML 2.3/4.0 mm, for Zeiss applications $60.00 M3 Ø0.6 mm ruby ball, tungsten carbide stem, L 20 mm, ML1/ML 4.6/11.0 mm, for Zeiss applications $57.00 M3 Ø0.6 mm ruby ball, tungsten carbide stem, L 14 mm, ML1/ML 4.6/5.0 mm, for Zeiss applications Shopping security Recall your cart