M3 Ø0.6 mm ruby ball, tungsten carbide stem, L 14 mm, ML1/ML 4.6/5.0 mm, for Zeiss applications

Product code: A-5555-3853


Quantity Price
1+ $57.00
5+ $54.15
10+ $51.30

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Equivalent to Zeiss part number: 626113-0060-014.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)0.6
ThreadM3
DG/D (mm)5.00
DK (mm)0.6
DS (mm)1.0
DS1 (mm)0.4
L (mm)14.00
ML (mm)5.00
ML1 (mm)4.6
Weight (g)0.61

Shopping security

Powered By Payeezy

Recall your cart