M3 Ø0.8 mm ruby ball, tungsten carbide stem, L 34 mm, ML1/ML 4.1/25.0 mm, for Zeiss applications

Product code: A-5004-1883


Quantity Price
1+ $69.00
5+ $65.55
10+ $62.10

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Equivalent to Zeiss part number: 626113-0080-034.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)0.8
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)0.8
DS (mm)1.0
DS1 (mm)0.6
L (mm)34.00
ML (mm)25.0
ML1 (mm)4.1
Weight (g)0.8

Shopping security

Powered By Payeezy

Recall your cart