M2 Ø3 mm ruby ball, carbon fibre stem, L 40 mm, EWL 37.5 mm

Product code: A-5003-3877


Quantity Price
1+ $185.00
5+ $175.75
10+ $166.50

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request
Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A carbon fibre stem is very lightweight and ideal for applications where weight is critical. Ruby is regarded as the industry standard for stylus tips. It is one of the harded materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts.
 
REVO recommended stylus, with RSH250 module.

Tightening tool recommended: A-5003-2300 

Technical table

Ball diameter (mm)3
Centre stylifalse
EWL (mm)37.5
Holder materialStainless steel
Overall length (mm)40
Stem diameter (mm)2
Stem materialCarbon fibre
ThreadM2
Tip materialRuby

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart