M2 Ø0.3 mm silicon nitride ball, tungsten carbide stem, L 20 mm, EWL 2 mm

Product code: A-5004-7399


Quantity Price
1+ $522.00
5+ $495.90
10+ $469.80

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A tungsten carbide stem provides exceptional rigidity, particularly for styli with small ball and stem diameters. Silicon nitride is similar to ruby in terms of its physical properties. Its lower coefficient of friction makes it ideal for use with most scanning applications, particularly aluminium parts. Silicon nitride is not recommended for scanning cast iron due to abrasive wear.

Technical table

Ball diameter (mm)0.3
Centre styliN
EWL (mm)2
Holder materialStainless steel
Overall length (mm)20
Stem diameter (mm)0.2
Stem materialTungsten carbide
ThreadM2
Tip materialSilicon nitride

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart