M2 Ø3 mm ruby ball, carbon fibre stem, L 30 mm, EWL 27.5 mm Product code: A-5003-7852 M2 Ø3 mm ruby ball, carbon fibre stem, L 30 mm, EWL 27.5 mmStraight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] M2 Ø3 mm ruby ball, carbon fibre stem, L 30 mm, EWL 27.5 mm Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $155.00 5+ $147.25 10+ $139.50 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A carbon fibre stem is very lightweight and ideal for applications where weight is critical. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. REVO recommended stylus, with RSH175 and RSH250 module.Tightening tool recommended: A-5003-2300 Technical tableBall diameter (mm)3Centre styliNEWL (mm)27.5Holder materialStainless steelOverall length (mm)30Stem diameter (mm)2Stem materialCarbon fibreThreadM2Tip materialRuby Technical documentation N-5003-7852 N-5003-7852 Web shop drawing [0B] Related products $168.00 M2 Ø3 mm ruby ball, carbon fibre stem, L 40 mm, EWL 37.5 mm $153.00 M2 Ø2 mm ruby ball, ceramic stem, L 40 mm, EWL 32.5 mm $230.00 M2 Ø3 mm ruby ball, carbon fibre stem, L 50 mm, EWL 47 mm $167.00 M2 Ø2 mm ruby ball, ceramic stem, L 30 mm, EWL 22.5 mm $292.00 M2 Ø0.3 mm ruby ball, tungsten carbide stem, L 20 mm, EWL 2 mm Shopping security Recall your cart