M2 Ø2 mm ruby ball, ceramic stem, L 40 mm, EWL 32.5 mm Product code: A-5003-6985 M2 Ø2 mm ruby ball, ceramic stem, L 40 mm, EWL 32.5 mmStraight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible.[0B] M2 Ø2 mm ruby ball, ceramic stem, L 40 mm, EWL 32.5 mm Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. [0B] Straight stylus Straight stylus [0B] Quantity Price 1+ $153.00 5+ $145.35 10+ $137.70 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Straight styli are designed to inspect simple features where direct, unobstructed contact with a measured surface is possible. A ceramic stem is lightweight yet very stiff and offers built-in crash protection. Ruby is regarded as the industry standard for stylus tips. It is one of the hardest materials available and suitable for most applications. Due to adhesive pickup, ruby tips are not recommended for scanning aluminium parts. REVO recommended stylus, with RSH250 module.. Technical tableBall diameter (mm)2Centre styliNEWL (mm)32.5Holder materialStainless steelOverall length (mm)40Stem diameter (mm)1.5Stem materialCeramicThreadM2Tip materialRuby Technical documentation N-5003-6985 N-5003-6985 Web shop drawing [0B] Related products $168.00 M2 Ø3 mm ruby ball, carbon fibre stem, L 40 mm, EWL 37.5 mm $150.00 Faro 1 ¼–20" UN, Ø6 mm zirconia ball $155.00 M2 Ø3 mm ruby ball, carbon fibre stem, L 30 mm, EWL 27.5 mm $230.00 M2 Ø3 mm ruby ball, carbon fibre stem, L 50 mm, EWL 47 mm $167.00 M2 Ø2 mm ruby ball, ceramic stem, L 30 mm, EWL 22.5 mm Shopping security Recall your cart