UCC T3 PLUS
3-axis touch-trigger automated head solution.
Powerful 3-axis CMM controller featuring built-in standard touch-trigger and interface, PH10 PLUS head controller and thermal error compensation (TEC).
Designed for the 3-axis CMM market
- Suited to large and small CMMs using touch-trigger probes
- Integral TP200 interface
- 16 channels of temperature compensation
- Integral PH10 PLUS and PH10 interface
- Multiwire support
UCC comparison
■ Standard specification
- Not available
Function / specification | UCC T3-2 | UCC T3 PLUS | UCC S3 | UCC T5 | UCC S5 |
TP200 / SCR200 interface | ■ | ■ | ■ | - | - |
SP600 interface | - | - | ■ | - | - |
SP25M interface | - | - | ■ | - | - |
SP80 interface | - | - | - | - | - |
PH10 interface | - | ■ | ■ | - | - |
PH20 interface | - | - | - | ■ | - |
REVO interface | - | - | - | - | - |
REVO-2 interface | - | - | - | - | ■ |
Number of CMM axes controlled | 3 | 3 | 3 | 3 | 3 |
Configurable additional axis (rotary table, dual scale, dual drive) | Second SPA3-2 required | Second SPA3-2 required | Second SPA3-2 required | Second SPA3-2 required | Second SPA3-2 required |
SPA (servo power amp) compatibility | SPA3-2 | SPA3-2 | SPA3-2 | SPA3-2 | SPA3-2 |
Analogue SPA output ±10 V | - | - | - | - | - |
Temperature sensor inputs | - | 16 | 16 | 16 | 16 |
Compatible with existing daughtercards | - | - | - | - | - |
Maximum real time scanning data rate | - | - | SP25M: 2000 points/s | - | REVO-2: 4000 points/s |
Integral ac power supply | - | - | - | - | - |
External dc power supply | ■ | ■ | ■ | ■ | ■ |
Uncommitted CMM I/O | 2 inputs + 1 output | 2 inputs + 1 output | 2 inputs + 1 output | 2 inputs + 1 output | 2 inputs + 1 output |
Function / specification | UCC T3-2 | UCC T3 PLUS | UCC S3 | UCC T5 | UCC S5 |
Dimensions
UCC T3-2 | UCC T3 PLUS | UCC S3 | UCC T5 | UCC S5 | |
Width | 440 mm (19 in enclosure) | 440 mm (19 in enclosure) | 440 mm (19 in enclosure) | 440 mm (19 in enclosure) | 440 mm (19 in enclosure) |
Height | 44 mm (1U) | 44 mm (1U) | 44 mm (1U) | 44 mm (1U) | 44 mm (1U) |
Depth | 180 mm | 180 mm | 180 mm | 180 mm | 180 mm |
Weight | 2.1 kg (4 lb 10 oz) | 2.6 kg (5 lb 12 oz) | 2.6 kg (5 lb 12 oz) | 2.1 kg (4 lb 10 oz) | 2.1 kg (4 lb 10 oz) |
The following details are common to all UCC controllers:
- Configured for direct CNC controlled (DCC) CMMs
- Processor type: 1.6 GHz Intel Atom
- Suitable hand control unit: MCUlite-2*, MCU5-2, MCU W-2
- Digital SPA control output
- Communications link with PC: Ethernet
- PC operating system compatibility: XP pro, Windows 7, Windows 8
- Servo loop time: 0.5 ms
- Touch-trigger probing (TTP) function
- Renishaw UCCserver (I++ DME)
- Common UCC software integration
- Digital scale input: RS422 - Renishaw
- Analogue scale input: By external interface
- Power available for I/O: 24 V at 1 A
- I/O specification:
- User configurable
- Active HIGH or LOW
- Voltage range 5 V to 24 V
- Outer and inner limit switch compliant
- Soft limit compliant
- CMM volumetric error map function
- Renishaw UCCassist compatible
* Not suitable for REVO / REVO-2
UCC retrofit
Renishaw has formed a technical partnership with some of the industry's leading software companies and retrofitters to provide powerful CMM retrofit solutions using Renishaw's UCC controllers.
Retrofits
Learn about retrofitting options for your CMM.
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.