SPA3-2
Servo power amplifier with support for absolute BiSS readheads, enhanced machine I/O and up to four axes of position feedback for dual Y scale machines.
![SPA3-2](/media/img/gen/9e087312a4dc4e79860df24977d97e0a.jpg)
The SPA3-2 is a 3-axis dc servo power amplifier with enhanced machine I/O, support for absolute BiSS readheads and category 2 E-STOP.
Combining high-power capability and a compact enclosure, the SPA3-2 can be used across a wide range of CMM machines without the requirement for changing motors and is compatible with the UCC controller range and the MCUlite-2, MCU5-2 and MCU W-2 joysticks.
An outstanding advantage of the SPA3-2 is its ample machine I/O: six inputs and seven outputs as well as six I/O ports which are configurable to be either inputs or outputs. Additionally, it offers the following benefits:
- Adjustable power supply voltage to readheads and motor encoders
- Support for absolute BiSS readheads
- Support for up to four axes of position feedback for dual Y scale machines
SPA3-2 is a drop-in replacement for the SPA3.
Technical specification
■ Standard specification
- Not available
* Output voltage should approximately match input voltage
SPA2-2 (3-axis) * | SPA3-2 | |
UCC controller compatibility | UCC BI | UCC T3-2, UCC T3 PLUS, UCC S3, UCC T5 or UCC S5 |
Servo amplifier channels | 3 | 3 |
Additional servo amplifier channels | 1 | Second amplifier required |
Total output power | 600 W | 960 W max. (PSU dependent) |
Maximum continuous power per channel | 300 W (1) | 800 W (PSU dependent) |
Peak power per channel (dependent on application) | 600 W | 960 W (PSU dependent) |
Amplifier output (motor) voltage | Brushless motors 12 V to 60 V | 12 V to 80 V variable ** |
Amplifier current | 0 A to 10 A programmable | 0 A to 10 A programmable |
Emergency stop compatibility | Category '2' E-STOP (PL-b) | Category '2' E-STOP (PL-b) |
Tuning method | Digital | Digital |
DC brushless motor compatibility | ■ | |
DC brushed motor compatibility | ■ | |
Encoder velocity feedback | ■ | ■ |
Tacho motor velocity feedback | ■ | ■ |
Tacholess velocity feedback | ■ | ■ |
Encoder velocity feedback | ■ | ■ |
AC power supply | Integral | External |
Power supply - input | 85 V to 132 V ac, 170 V to 264 V ac, 47 Hz to 63 Hz, 650 W | PSU dependent |
Environment - storage | -10 °C to +70 °C (+14 °F to +158 °F) | -10 °C to +70 °C (+14 °F to +158 °F) |
Environment - operation | +10 °C to +50 °C (+50 °F to +122 °F) local to UCC | +5 °C to +50 °C (+41 °F to +122 °F) local to UCC |
Dimensions: | ||
Width | 435 mm (19 in enclosure) | 440 mm (19 in enclosure) |
Height | 3U (127 mm) | 1U (44 mm) |
Depth | 330 mm | 180 mm |
Weight | 9.48 kg (20 lb 14 oz) (maximum - 7-axis system) | 2.84 kg (6 lb 4 oz) |
UCC retrofit
Renishaw has formed a technical partnership with some of the industry's leading software companies and retrofitters to provide powerful CMM retrofit solutions using Renishaw's UCC controllers.
Retrofits
Learn about retrofitting options for your CMM.
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.