Navigation
SPA3-2 servo power amplifier
The SPA3-2 is a 3-axis dc servo power amplifier
- A drop-in replacement for the SPA3
- The SPA3-2 is compatible with the UCC controller range and the MCUlite-2, MCU5-2 and MCU W-2 joysticks
- This system can operate on the majority of CMM structures without the requirement for changing motors
Features
The SPA3-2 has the following improvements over the SPA3:
- The primary advantage of the SPA3-2 is the ample machine I/O: six inputs and seven outputs as well as six I/O ports which are configurable to be either inputs or outputs
- Adjustable power supply voltage to readheads and motor encoders
- Support for absolute BiSS readheads
- Support for up to four axes of position feedback for dual Y scale machines
Operating specification
- Three axis dc servo motor drive:
- Independent axis voltage control of 12 V to 80 V
- Independent axis current limits up to 9.5 A peak
- Simulated linear power amplifier. Drive outputs are free from switching edges, eliminating noise from drive PWM, improving repeatability and reducing emissions
- Axis scale and motor encoder power supply: 5.25 V to 6.75 V, 0.5 A maximum (each)
- +24 V 1 A power supply for CMM solenoids, solid state switches, machine user specific hardware
- Digital input signals from air pressure, crash detection, all axis inner and outer travel limits and six user specific inputs
- Digital output signals to control machine air, axis brakes and seven user specific outputs
- Six configurable digital pins which can be independently configured to be either input or output
Front panel
Rear panel
Key | Description | Key | Description |
---|---|---|---|
1 | Scale 0 interface (15W HDD socket) | 10 | Configurable I/O (9W D socket) |
2 | Encoder 0 / Scale 3 interface (15W HDD socket) | 11 | Machine I/O (44W HDD socket) |
3 | Scale 1 interface (15W HDD socket) | 12 | UCC - A (RJ45 socket) |
4 | Encoder 1 interface (15W HDD socket) | 13 | UCC - B (RJ45 socket) |
5 | Scale 2 interface (15W HDD socket) | 14 | Axis 0 (7W2 D socket) |
6 | Encoder 2 interface (15W HDD socket) | 15 | Axis 1 (7W2 D socket) |
7 | MCU (9W D plug) | 16 | DC in - 80 V max (3W3 D plug) |
8 | RS232 (9W D plug) | 17 | Axis 2 (7W2 D socket) |
9 | E-STOP (9W D plug) | 18 | Protective conductor terminal (M5) |
Specification
■ Standard specification
- Not available
(1) Peak power of 600 W can be drawn for a maximum of 50 seconds
* SPA2-2 4-axis requires additional axis card
** Output voltage should approximately match input voltage
SPA2-2 (3-axis) * | SPA3-2 | |
UCC controller compatibility | UCC BI | UCC T3-2, UCC T3 PLUS, UCC S3, UCC T5 or UCC S5 |
Servo amplifier channels | 3 | 3 |
Additional servo amplifier channels | 1 | Second amplifier required |
Total output power | 600 W | 960 W max. (PSU dependent) |
Maximum continuous power per channel | 300 W (1) | 800 W (PSU dependent) |
Peak power per channel (dependent on application) | 600 W | 960 W (PSU dependent) |
Amplifier output (motor) voltage | Brushless motors 12 V to 60 V | 12 V to 80 V variable ** |
Amplifier current | 0 A to 10 A programmable | 0 A to 10 A programmable |
Emergency stop compatibility | Category '2' E-STOP (PL-b) | Category '2' E-STOP (PL-b) |
Tuning method | Digital | Digital |
DC brushless motor compatibility | ■ | |
DC brushed motor compatibility | ■ | |
Encoder velocity feedback | ■ | ■ |
Tacho motor velocity feedback | ■ | ■ |
Tacholess velocity feedback | ■ | ■ |
Encoder velocity feedback | ■ | ■ |
AC power supply | Integral | External |
Power supply - input | 85 V to 132 V ac, 170 V to 264 V ac, 47 Hz to 63 Hz, 650 W | PSU dependent |
Environment - storage | -10 °C to +70 °C (+14 °F to +158 °F) | -10 °C to +70 °C (+14 °F to +158 °F) |
Environment - operation | +10 °C to +50 °C (+50 °F to +122 °F) local to UCC | +5 °C to +50 °C (+41 °F to +122 °F) local to UCC |
Dimensions: | ||
Width | 435 mm (19 in enclosure) | 440 mm (19 in enclosure) |
Height | 3U (127 mm) | 1U (44 mm) |
Depth | 330 mm | 180 mm |
Weight | 9.48 kg (20 lb 14 oz) (maximum - 7-axis system) | 2.84 kg (6 lb 4 oz) |
The part numbers of the SPA3-2 kits and upgrades are:
Kit | Part number |
---|---|
SPA3-2 amplifier kit comprising of: RJ45 cable, bracket kit, power cable | A-6095-0200 |
SPA3-2 amplifier kit for 6-axis applications comprising of: RJ45 cable, bracket kit, power cable, 6-axis E-STOP cable | A-6095-0300 |
Accessories | Part number |
---|---|
PSU 600 W 48 V to 58 V (medium / large machines) | A-5518-0025 |
PSU 880 W 80 V (large machines) | A-6095-9529 |
Connector kit | A-5518-0010 |
Replacement filter kit | A-5518-0011 |
SPA3-2 6-axis emergency stop cable | A-5623-0095 |