SP25M
At only 25 mm in diameter, and with a range of scanning and touch-trigger modules, the SP25M is the world's most compact and versatile scanning probe system.

The SP25M comprises two sensors in a single housing. Users can switch between a choice of five scanning modules (which can carry M3 styli with lengths from 20 mm to 400 mm) and an adaptor module that is compatible with Renishaw's TP20 range of probe modules. This capability enables scanning and touch-trigger probing in a single probe system.
The SP25M's compact size and autojoint mounting makes it compatible with the PH10M PLUS / PH10MQ PLUS and PH6M probe heads. It can also be mounted on a multiwired extension bar. Together, these combinations permit excellent reach and access to part features.
For details of the technology in SP25M, refer to the SP25M technical paper.
Features and benefits
- World's smallest scanning probe at only 25 mm in diameter
A range of FCR25 module change systems, each of which allows any of the SP25M system elements to be stored in each port.
- SM25 scanning modules and the TM25-20 TTP module adaptor can be docked directly into the FCR25 ports
- SH25 scanning stylus holders require a PA25-SH adaptor
- TP20 modules can be stored using PA25-20 adaptors
- Excellent metrology - isolated optical sensing and 3rd order polynomial compensation
- Five modules provide optimal performance across a range of stylus lengths (up to 400 mm)
- Two sensors in one - scanning and touch-trigger
- Crash protection and simple stylus changing
- Fast and simple probe calibration cycle
- Ideal for profile and form measurement
- Suitable for use on motorised indexing heads for greater flexibility and shorter scanning cycle times
- Simple and robust design for greater reliability - no motors or locking mechanisms
SP25M modules and stylus holders

A range of module kits allows SP25M users to build up their probing capability over time.
Each SM25-# scanning module is optimised in terms of gain and spring rate to suit the range of stylus lengths specified. For every module, there is a matching SH25-# stylus holder.
The SH25-3 and SH25-4 stylus holders are constructed with a fixed carbon fibre stem to which an M3 stylus is mounted, selected to provide the correct working length.
Whilst the SP25M can carry cranked (non straight) styli configurations when using SM25-1 / 2 / 3 / 4 / 5 scanning modules and the original standard stylus holders (SH25-1 / 2 / 3 / 4 / 5), for optimum metrology where larger offsets are required Renishaw recommends the SH25-2A / 3A / 4A range of stylus holder, specifically designed to meet the challenges posed by such stylus arrangements.
SM25-1

To be used with SH25-1
Stylus length: 20 mm to 50 mm
SM25-2

To be used with SH25-2
Stylus length: 50 mm to 105 mm
SM25-3

To be used with SH25-3
Stylus length: 120 mm to 200 mm
SM25-4

To be used with SH25-4
Stylus length: 220 mm to 400 mm
SM25-5

To be used with SH25-5 for non-straight and star stylus arrangements
Stylus length: 20 mm to 100 mm
TM25-20 TTP adaptor module

To be used with TP20 touch-trigger modules and extensions
FCR25 flexible change racks
A range of FCR25 module change systems, each of which allows any of the SP25M system elements to be stored in each port.
- SM25 scanning modules and the TM25-20 TTP module adaptor can be docked directly into the FCR25 ports
- SH25 scanning stylus holders require a PA25-SH adaptor
- TP20 modules can be stored with the help of a PA25-20 adaptor
FCR25

Triple port unit suitable for fitment to the MRS modular rack system.
FCR25 port adaptor insert kit

PA25-SH and PA25-20 inserts to store SH25-# stylus holders or TP20 probe modules.
FCR25-L3

3-port stand-alone unit for smaller CMMs and optical CMMs.
FCR25-L6

6-port stand-alone unit for smaller CMMs and optical CMMs.
AC3 interface card
The AC3 interface card is designed for use where a PC or OEM controller (ISA Bus) provides control of the CMM system. The card performs probe management functions.
SP25M probe kits
Please contact your local Renishaw office to acquire the full list of the currently available SP25M probe kits.
Videos
-
The SP25M is compact and can be mounted on an articulating head, allowing for flexible feature access, whatever the orientation of the part. In this clip, the SP25M is scanning an angled cylindrical bore using a spiral scan.
-
The SP25M's compact dimensions and ability to be mounted to an articulating head mean that it can often be inserted inside the part itself to reach small, deep features. In this clip, the SP25M is inserted inside a bore to reach a counter-bore.
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.
Technical article
-
Technical note: SP25M
At only 25 mm in diameter, and with a range of modules for high performance scanning and touch trigger probing, Renishaw’s innovative SP25M is “the world’s most compact and versatile scanning probe system”.
Product information
-
Flyer: SP25M compact scanning probe system
-
Presentation: SP25M scanning test data
-
Leaflet: M3 stylus kit for SP25M / SM25-1 / SH25-1
-
Leaflet: M3 stylus kit for SP25M / SM25-2 / SH25-2
-
Leaflet: M3 stylus kit for SP25M / SM25-3 / SH25-3
-
Leaflet: M3 stylus kit for SP25M / SM25-4 / SH25-4
-
Brochure: SP25M the worlds most compact and versatile scanning probe system
You may also be interested in...
You are currently looking at the SP25M scanning system. You may also be interested in how the SP25M is incorporated into the REVO scanning probes…