Metrology fixture tables
Renishaw's fixturing tables are compatible with any portable CMM, white light or laser system. Our metrology fixture tables give you the freedom to move about your workshop or metrology inspection area with ease.
Renishaw fixture tables
Move freely around your workspace with our range of metrology fixture tables, that provide flexibility to mount portable CMMs.
Designed to suit your needs
The modular construction of Renishaw's metrology table provides flexibility to mount portable CMMs. Improve your inspection process with our metrology tables, available in three standardised sizes. Discover the many benefits of workshop and inspection area freedom.
How to order
Ordering has never been so easy with our 24/7 Online store. Shop online to benefit from quick delivery of our metrology fixture tables.
Stability
The fixturing table base plate is secured to the metrology table frame with mounting holes, adding to the stability and rigidity of the table. This also allows users to mount heavy parts to the table without the base plate flexing or distorting.
Mobility
Each table is equipped with four castors that are specially designed to ensure easy mobility and precise positioning. Each castor features an extending support foot that provides stability to the table and allows for levelling on uneven surfaces.
Flexibility
If you are checking large, heavy parts, our M8 range is perfectly suited to this requirement with plates available in 15 mm and 30 mm thread spacing. Our M6 range, available with 12.5 mm and 25 mm thread spacing provides increased flexibility and component location options.
Repeatability
The fixture plates are precision ground and hard coat anodised to resist scratching and increase durability. All plates come with alpha-numeric labelling as standard, for correctly documenting each fixture set-up.
Fixturing components
Fixture your workpieces using individual fixturing components or those from a component kit. Renishaw continues to engineer and design new and innovative components to help you make fixturing workpieces as efficient as possible.
No down time
Our metrology tables come fully assembled, just unbox and start measuring.
Metrology fixture table range
We have standardised our three most commonly purchased table sizes to provide a cost effective and faster supply. These standard sizes cover most applications and size of components. There is an option to purchase a universal adaptor plate (R-PAACU) with optional monitor or laptop brackets.
Metrology fixture tables are fully customisable upon request. With different options including: Length, width, height, hole pattern arrangements, shelving or drawers added, or additionally the plate can be anodized black (for light sensing applications). For more information, contact your local representative or complete the custom request form below.
Remember our modular and custom fixturing can improve the throughput, reproducibility and accuracy of your inspection process with quick and repeatable fixturing set-ups. Renishaw fixtures can provide a complete solution to your fixturing requirements.
Why Renishaw fixture tables?
Our metrology fixture tables are designed to enhance your inspection process with flexibility. Use our modular range to fixture heavy workpieces and inspect them with your portable CMM. The tables are equipped with specially designed casters for easy and safe mobility, as well as precise positioning.
Buy online
Not found what you need? Try custom
Custom fixture tables and custom fixtures for CMM, vision and Equator™ can be designed and created by Renishaw's in-house design team. Whether you need to increase throughput by measuring multiple parts at once or have features which are difficult to reach, we can provide a custom solution for you. Contact us below!