Process setting
Automated setting using probing can be up to 10 times quicker than manual methods.
The controls in the process setting layer of the Productive Process Pyramid™ establish the relationships between the machine, the part and the tools before cutting starts. These automated, predictive controls ensure that the first cuts are correct.
Ensure that first cuts are accurate

The process setting layer of the Pyramid deals with sources of variation such as the location of the part, the size of tools, and offsets on the machine, aligning the machining activities to the actual location of the part.
These are predictive controls applied just before metal cutting starts.
Tool setting establishes
- length from the spindle gauge-line to establish a height offset, and to check that length is within the specified tolerance
- diameter when spinning to establish a tool size offset
Part setting establishes
- component identification to select the correct NC program
- position of a datum feature to establish a work co-ordinate system (WCS)
- billet/component size to determine stock condition and roughing cut sequence
- orientation of a component (relative to machine axes) to establish the co-ordinate rotation
Machine setting establishes
- alignment of a rotary axis, indexer or fixturing elements required to position and hold components
- position of an indexer's centre of rotation and/or reference points on fixture elements
Predictive controls
Automated setting using probing can be up to 10 times quicker than manual methods, freeing up more time for cutting metal.
Probing is also predictable – you'll know how long setting will take and can plan accordingly.
Setting processes that use on-machine probing can be fully program controlled, so that skilled operators are no longer needed to take measurements, make calculations and input offset changes.
Renishaw's workpiece inspection probes, tool setters and Productivity+™ software are essential tools for fast, automatic and repeatable set-up of metal cutting operations.
Documents
-
Brochure: Metrology solutions for productive process control
Transform your manufacturing performance with help from the process control experts
-
White paper: Survival of the fittest - the process control imperative
In tough times, manufacturers focus on reducing their operating costs, but may not be able to afford to spend their way out by buying more productive machinery. With that pathway closed, what are the opportunities for radically reducing costs without replacing existing machines? This paper explores four areas where substantial savings can be found if firms are prepared to change the way they control their machining processes.