PH10M-iQ PLUS
The range of PH10 PLUS motorised probe heads increases throughput by giving automated CMMs the added capability of program controlled probe re-orientation. This enables the inspection of features at different angles without the need for frequent, time consuming stylus cluster changes.
Less time calibrating, more time measuring!
![PH10M-iQ PLUS](/media/img/gen/49fdc1280538416bb2a836532f039783.jpg)
The inferred qualification allows PH10M‑iQ PLUS to access multiple positions without having to recalibrate for each one.
- PH10M‑iQ PLUS is supplied with a calibration file that is created during manufacture
- This calibration file is then applied by the probe routine on the CMM *
- Following a quick initial calibration procedure, PH10M‑iQ PLUS allows the user to operate the head / probe combination in every orientation possible without recalibration
- PH10M‑iQ PLUS increases throughput by reducing calibration overhead
- Scanning probes can only be used in traditional PH10 mode with PH10M‑iQ PLUS; touch-trigger probes can use the inferred qualification method
Length | 117 mm (4.6 in) |
Width | 60 mm (2.44 in) |
Weight | 645 g (22.07 oz) |
Probe mounting | Renishaw autojoint (multiwire) M8 threaded probes can be used with a PAA probe adaptor |
Head mounting | Shank to suit CMM |
Suitable controller | |
Angular movement | A-axis: 0° to 105° in 7.5 steps B-axis: 0° to 180° in 7.5 steps |
Total number of positions | 720 |
* Must be supported by application software
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.
Product information
You may also be interested in...
You are currently looking at the PH10M-iQ PLUS motorised head. You may also want to learn about the PH20 5-axis head which also incorporates inferred qualification…