M8 extension bars
Extension bars with M8 threads (one male, one female) at either end, enabling deep part access using a probe with an M8 mount.
PEL extension bars
A family of aluminium extension bars with M8 to M8 threads for use with 2-wire touch-trigger probes (such as TP20) to extend the reach of the CMM.
PEL1
50 mm
![PEL1](/media/img/gen/a5cb1f1936d24b1e96525a45712557fb.jpg)
PEL2
100 mm
![PEL2](/media/img/gen/38e71c982f3b4beda8c9c203621ea190.jpg)
PEL3
200 mm
![PEL3](/media/img/gen/2b6190107b3841429ec543d12f2eaacd.jpg)
PEL4
300 mm
![PEL4](/media/img/gen/017fb152c3264c0da9390653fe851a45.jpg)
PEL kit
A selection of aluminium extension bars to use on any CMM with an M8 thread connector for 2-wire probes.
Three extension bars (PEL1, PEL2 and PEL3) presented in a mahogany box, a cost effective way to purchase a combination of lengths.