Advanced laser tool setters for CNC machines
Our range of advanced laser tool setters for CNC machines provide high-precision, high-speed tool measurement and broken tool detection. Improve your process control with NC4 tool setters, suitable for all sizes and types of machine tools.
Market-leading laser tool setting technology
Dimensional accuracy and part quality during the machining process can be affected by tool wear, run-out, and breakage. Renishaw's NC4 systems allow users to address these issues.
NC4 enables the measurement of a wide variety of tools at production feeds and speeds. This helps minimise the risk of machining poor parts due excessive tool wear or breakage.
As a premium laser tool setter for CNC machines, NC4 systems are a beneficial part of any manufacturer's in-process control procedures.
Why use a laser tool setter?
Tool measurement is crucial for ensuring the precision and accuracy of machined parts. By implementing in-process, automated tool setting, tight tolerances and high-quality finishes can easily be attained.
Laser tool setters deliver reliable, non-contact, high-speed measurements with sub-micron accuracy, even in the harshest environments. They reduce the need for rework, enhance overall productivity, and lead to significant cost savings in manufacturing.
Key benefits of laser tool setters
![Icon of a target with 3 points in centre to demonstrate repeatability](/media/img/gen/e46128384c9f4b2fba0886f58e49b12d.png)
Outstanding repeatability
Tool measurement repeatability down to ±0.5 µm 2σ.
![Icon with a tool and arrows showing the geometry of the tool to demonstrate comprehensive measurement](/media/img/gen/6da3d32d24db440cb543f7fae7e7adba.png)
Comprehensive measurement
Accurately measures a wide range of tool geometries.
![IPX standards icon](/media/img/gen/f7fe8d92321f435aa83e60ad2d2c752f.png)
Built for harsh environments
MicroHole™ outlet and PassiveSeal™ system protect to IPX6 and IPX8 standards.
![Icon of an NC unit with an arrow in middle to represent the wide range of NC systems](/media/img/gen/79e4da4efca747e1a38134f05005470f.png)
Wide range of variants available
Variety of sizes, heights and custom options to suit the application.
The NC4 allows us to check for breakages of small tools used to make keys and other reference points on the cam, which are vital if the engine is to operate properly. If it wasn't for the Renishaw system, the machine could operate with a broken cutting tip, with disastrous results.
Ducati (Italy)
Tool setting macro software
Get the most out of your laser tool setter with our intuitive tool setting macro software.
What is the right laser tool setter for my application?
Our advanced laser tool setters can enhance a wide range of machining applications to deliver precision, automated and fast in-process tool setting. It is designed to complement our other machining control devices, such as our high-accuracy probes.
Together, they deliver the most comprehensive process control possible for a huge range of machining centre setups. If you would like assistance with finding the best in-process control system, contact your local sales team.
NC4+ Blue fixed systems
Featuring the industry-first blue laser technology and enhanced optics, NC4+ Blue systems enable high-precision, high-speed non-contact tool setting and tool breakage detection.
The NC4+ Blue measures and detects tools as small as 0.03 mm and to a repeatability of ±0.5 µm 2σ, ensuring the production of 'right first time' parts. The improved measurement performance associated with blue lasers minimises tool-to-tool measurement errors across a wide range of cutting tools, even micro tools.
![NC4+ Blue non-contact tool setter](/media/img/gen/8f1f8784375d4cbca642e8e64ea44db0.jpg)
NC4 systems
With over a decade of proven customer experience, the original red laser NC4 system offers consistent measurement, with a repeatability of ±1.0 µm 2σ.
To ensure accurate results, the NC4's built-in air blast efficiently removes machining debris and coolant from the tool before measurement.
![NC4 fixed system on machine](/media/img/gen/1886b9e994294b139a76c8de8b84207c.jpg)
![NC4 separate system on machine](/media/img/gen/01846d37115148a390c2db551d35a500.jpg)
NC4 separate systems
NC4 separate systems offer a flexible solution for complex installations. Systems can be set up in different orientations, at distances between 0.3 m and 5 m, and supplied with brackets and fittings to suit each machine installation. They use our reliable red laser technology and optical protection systems, ensuring accurate and robust performance for any application.
Bespoke NC4 systems
For custom tool setting solutions, our Custom Products team provide expert advice and design services.
Tool setting made easy with intuitive software
Our non-contact tool setting macro software enables length and diameter setting, radius measurement, and high-speed broken tool detection, along with advanced functionality.
Experienced users can use traditional macro code techniques, while Renishaw's user-friendly GUIs and the GoProbe appsupport new users.
![Icon of NC4+ Blue with blue laser shining out](/media/img/gen/7b92d3042361447ea747cfa162fb08d5.jpg)
![Icon of NC4+ Blue measuring length and diameter of tool](/media/img/gen/4f7fad03461d413ab213f9c69b05b08f.png)
![Icon of Ball nose or radius ended tool with NC4 laser beam](/media/img/gen/6404b895b83646d5a56285b6adc27e00.png)
![Icon of NC4+ Blue measuring the tool run-out of a tool](/media/img/gen/e3d4d580af4644c68c9cb06a1d0fe467.png)
Measure tool run-out*
![Icon of NC4+ Blue unit performing broken tool detection](/media/img/gen/4c74c5459236428c98797d728456c739.png)
Detect broken tools
![Icon of tool that has a chipped edge with a laser beam](/media/img/gen/bb9ac71bfee94b9199411e143d49c180.jpg)
Detect chipped tool edges
![Icon of tool with laser from NC4+ Blue unit that is detecting burrs](/media/img/gen/1c4020c9fc8f40c1a317fd7a25da82d1.png)
Detect burrs or attached swarf
![Icon of NC4+ Blue measuring the high point and low point of a tool](/media/img/gen/09ecce29bcee40ffbcab2b64da97b2a4.png)
![Icon of NC4+ Blue detecting thermal growth of tool](/media/img/gen/d87512d010da4672811fb6359fac84d7.png)
![User selecting from Renishaw mobile machine tool app options](/media/img/gen/f887826e99f747b5943242e486bcaf39.jpg)
Need support with NC4?
As a trusted global company, Renishaw is dedicated to providing an exceptional support service for customers.Find our readily available wide range of NC information, covering NC4, NCi-6, and Renishaw smartphone apps.
Find out more
-
Brochure: High-accuracy laser tool setting systems
-
Data sheet: NC4+ Blue non-contact tool setting system
-
Data sheet: NC4 non-contact tool setting system accessories
-
Data sheet: NC4 non-contact tool setting range
-
Data sheet: NCi-6 non-contact tool setting
-
Technical specifications: Probing systems for CNC machine tools
-
Pocket guide: Probes for CNC machine tools
Next steps
To request more information or buy, submit a contact form to speak with your local office.
Contact us