How do interferometric systems work?
How does interferometry work?
Introduction
The most common tool in interferometry, the Michelson Interferometer was invented by Albert Abraham Michelson in 1887, the first American to win a Nobel Prize for science. He came up with a system of mirrors and semi-transparent mirrors (beamsplitters) for merging separated beams of light, which are coming from the same source. Laser interferometry is a well-established method for measuring distances with great accuracy.
Basic principles
Typically a single incoming beam of coherent light source will be split into two identical beams by a Michelson interferometer. Each of these beams travels a different route, called a path, and they are recombined before arriving at a detector. The difference in the distance travelled by each beam creates a phase difference between them. It is this introduced phase difference that creates the interference pattern between the initially identical waves, which is identified on the detector. If a single beam has been split along two paths (measurement and reference), then the phase difference is diagnostic of anything that changes the phase along these paths. This could be a physical change in the path length itself or a change in the refractive index through which the beam travels.
Michelson interferometry
The laser beam (1) emerges from the laser source and gets split into two beams (reference (2) and measurement (3)) at the interferometer. These beams get reflected back from the two retroreflectors, recombine at the interferometer before reaching the detector.
The use of retroreflectors ensures that the beams coming from the reference and measurement arms are parallel when they recombine with each other at the interferometer. The recombined beam reaches the detector where they interfere with each other either constructively or destructively. During the constructive interference the two beams are in phase and the peaks of both beams reinforce each other resulting in a bright fringe, whereas during the destructive interference the beams are out of phase and the peaks of one beam are cancelled by the troughs of the second beam resulting in a dark fringe.
Signal processing
The optical signal processing in the detector allows the interference of these two beams to be observed. The displacement of the measurement beam causes change in the relative phase of the two beams. This cycle of the destructive and constructive interference causes the intensity of the recombined light to undergo cyclic variation. One cycle of variation in intensity from light to dark to light occurs every time the measurement beam/retroreflector (3) is moved by half the laser wavelength.
Accuracy of the system
The accuracy of the linear positional measurements depends on the accuracy to which the wavelength of the laser beam is known. The operational wavelength of the laser beam depends on the refractive index of the air through which it passes and this alters with air temperature, air pressure and relative humidity. Therefore, the wavelength of the beam needs to be altered (compensated) to incorporate any changes in these parameters.
RLE systems
The RLE system is a unique, advanced homodyne laser interferometer system specifically designed for position feedback applications. Each RLE system consists of an RLU laser unit and one or two RLD10 detector heads, the model of which is dependent upon the requirements of the specific application.
Key:
RLU laser unit | RLD detector head | Measurement optics |
How does the RLE work?
Laser source | Fibre coupling | Interferometer optics | Measurement optics | Detection scheme | Encoder feedback signals |
Frequency stabilised Class 2 HeNe laser | One or two fibre optic laser outputs that deliver laser light directly to the RLD detector heads | Interference of laser light taking different optical paths | Highly reflective hard oxide coated dielectric mirrors | Converting the interference fringes into an electronic signal | Standard digitial or analogue quadrature position feedback |
How does the RLU work?
Laser output from the RLU to the RLD
Laser source | Stabilisation electonics | Fibre coupling | Beam pointing stability |
Frequency stabilised Class 2 HeNe laser | Used to control the laser frequency stability by modulating the laser tube heater assembly | Utilising Renishaw's unique fibre optic delivery system | Key to ensuring a stable beam position on the measurement optics over extended periods of time |
Processing the signal back to the RLD
Encoder error signals | System status | Digital interpolation | Analogue encoder signals |
Active error lines, individual to each laser axis, can be easily integrated into the machine feedback system for closed loop operation | LED interface located on the front of the RLU to provide intuitive indication of the operational status | User configurable industrially recognised RS422 digital quadrature directly from the RLU with resolution options down to 10 nm | Real-time analogue detector head which can be directly integrated into the position feedback system |
How does the RLD work?
Laser output from the RLD to the measurement optics
Interferometer optics | Beam steerer |
Unique optical schemes with minimised SDE compatible with either plane mirror or retroreflector measurement optics | An in-built optical wedge used to minimise the installation time by providing simplified angular beam adjustment |
Laser input from measurement optics to RLD
Analogue encoder signals | Detection scheme | Measurement optics |
Intrinsic analogue quadrature generated from the detection scheme and passed directly to the RLU | In built fringe detection scheme converts the interference fringes from the measurement and reference into an electronic signal | Highly reflective hard oxided coated dielectric mirrors |
HS20 systems
The Renishaw HS20 laser head in combination with an external linear optics kit forms a non-contact interferometric laser encoder system for long axis, high accuracy linear position feedback applications.
The HS20 laser head can be incorporated into the position control loop of any motion-control system that can be configured to accept digital or analogue quadrature format encoder signals. The laser head can be fitted as a direct replacement for linear encoder systems both in OEM and retrofit applications.
How does the HS20 work?
Laser source | Stabilising electronics | Measurement optics | Error & warning | Encoder feedback signals |
Stabilised Class 2 (<1 mW) HeNe laser |
Used to control the laser frequency stability by modulating the laser tube heater assembly |
Long range optics solutions for machine axis lengths up to 60 m |
Active error lines, individual to each laser axis, can be easily integrated into the machine control for closed loop operation |
Industry standard digital or analogue quadrature for high resolution position feedback |
Compensation systems
Laser interferometers are often assumed to automatically provide the ultimate in measurement accuracy. However, in reality the situation is more complex. When measuring linear displacements in air with a laser, the performance of the environmental compensation system is particularly important. The laser and interferometric measurement optics provide very high levels of linear resolution and precision, but for ‘in-air' applications it is the environmental compensation unit that is primarily responsible for the systems measurement accuracy.
The displacement is represented in terms of a specified wavelength. Therefore, an accurate and repeatable measurement relies on the constancy of the wavelength. When the laser beam travels through the air, the wavelength varies depending on the refractive index.On the other hand, the measurement from the encoder doesn't take into account the expansion of the work piece or the machine structure due to temperature variation.
To compensate the above error source and ensure the delivery of the highest accuracy for ‘in air' applications, a compensation system is necessary.
Environmental factors affecting accuracy
Refractive index factors:
Air temperature | Relative humidity | Air pressure |
Thermal expansion:
Material temperature |
RCU10 compensation system
The RCU10 real time quadrature compensation system overcomes environmental error sources in linear motion systems to improve process accuracy and repeatability.The RCU10 monitors a machine's ambient environment via a series of sensors and uses advanced digital signal processing to perform real time compensation on the position feedback signals. The unit provides the corrected feedback signals to the motion controller in either analogue or digital encoder formats.
How does the RCU10 work?
The diagram below demonstrates the workflow of RCU10.
The RCU10 compensation unit accepts digital quadrature, along with the environmental data collected by a series of sensors, and calculates the total amount of compensation necessary to correct the axis position. The required compensation is then applied through quadrature scaling and injection (addition or removal of quadrature pulses) into the encoder feedback signal, the total process being completed with minimal latency to the motion controller. The corrected feedback signals are provided to the motion controller in either a digital or analogue encoder formats.