Skip navigation

Equator™ system accessories

A wide range of accessories is available for manual or automated environments.

Manual and automated accessories

Button interface - A-6088-0010

The Equator Button Interface allows push button operation of an Equator system. The Equator gauging system can be moved using the jog keys if necessary and there are buttons for initial alignment, switching between master/measure modes, changing view screens and easy error recovery.


Equator™ button interface

REN-IO, I/O interface unit (EZ-IO licensed) - A-5923-0110
REN-IO, I/O interface unit (not licensed) - A-5923-0100


The I/O interface unit allows the Equator gauge to be connected to compatible machine tool controls, industrial robots for part loading, or other third party equipment.

REN-IO interface unit

EQJ, MCUlite-2 joystick - A-5504-0258

The MCUlite-2 joystick is provided with a 1.5 m length cable. When the Equator gauge is in manual mode, the MCUlite-2 joystick makes it easy to move the probe in x, y, and z. Functionality includes speed override and the ability to lock movement in different axes. A safe position can be recorded and recalled.

EQJ-MCUlite-2 Equator™ joystick

EQS, Stop button - A-5504-0255

The stop button is an alternative configuration when a joystick is not required to move the probe manually around the machine. It is located on the front of the Equator system and is easily attached to the base with two screws.

Equator™ stop button (EQS)

EQ3F-M6, Fixture plate M6 - A-5504-0200
EQ3F-I25, Fixture plate ¼ in. - A-5504-0201
EQ3F-M8, Fixture plate M8 - A-5504-0202

Fixture plate with kinematic location and M6, M8 or ¼ inch threaded fixing holes. Using multiple plates per Equator system allows pre-loading of parts for shorter set-up times. This is particularly useful if quick-release fixtures are not used. In environments where widely varying temperature conditions necessitate frequent re-mastering, the master part can be permanently fixtured on one plate.

Equator™ 300 fixture plate

EQ3F-S55, Fixture plate spacer - A-5504-0203

The fixture plate spacer raises the kinematic location of the base plate 55mm. If you are gauging very small parts or using short styli, the plate spacer kit can help you raise the part within the working envelope during program development and gauging.

Equator™ 300 fixture plate spacer

Equator enclosure - A-5504-0210

The Equator system enclosure provides a self contained gauging station with an optimised footprint, configurable to individual customer requirements. Elements include:

  • Standard top unit - with high level access door for cleaning
  • Standard base unit - with levelling feet and shelf for controller
  • Monitor bracket - height adjustable on left or right side of top unit


Equator™ 300 in Enclosure

Equator styli kits

Equator styli kits contain styli most commonly used by Equator system users and are available in three versions, at package prices lower than the sum of the contents. The kits have been designed to provide a storage solution for up to six assembled stylus tools. With all the kits contained within the same box, extra styli can be stored in the spare locations. All styli are also available separately. M3 styli are intended for use in straight configurations, while lighter M2 styli and adaptors are included for cranked and star styli applications.

Equator™ Styli kit open

Equator Gauge Checker kit - A-5925-0200

Equator Gauge Checker has been specifically designed as an aid to your Equator gauging system.

Unlike a CMM, the Equator gauge does not need to be re-calibrated at periodic intervals to ensure accuracy across the working volume. However, it is useful to be able to validate that the Equator system is working to its manufactured specification. Equator Gauge Checker is easy to integrate into your maintenance schedule and enables a quick health-check to be performed.

Each Equator Gauge Checker kit can be used across multiple systems.


Equator™ System Accessories - Gauge Checker kit

EQ-ATS 300 (25 gauge, 500 stroke)

EQ-ATS 300-M6-5 (A-6242-0051)

EQ-ATS 300-M8-5 (A-6242-0052)

EQ-ATS 300-1/4”-5 (A-6242-0053)

Pneumatically powered automated transfer system that communicates to the Equator Gauge via EQ-CM1, for use in automated cells or manual loading environments. The system is specifically designed for EQ300 machines and can be mounted on the EQ500, for parts and fixtures up to 10 kg at 100 mm offset. The EQ-ATS has 500 mm travel and a safety bar to prevent users from positioning objects within the tile loading area.


EQ-ATS 300 (25-500)

EQ-ATS 300 (25 gauge, 800 stroke)

EQ-ATS 300-M6-8 (A-6242-0061)

EQ-ATS 300-M8-8 (A-6242-0062)

EQ-ATS 300-1/4”-8 (A-6242-0063)

Pneumatically powered automated transfer system that communicates to the Equator Gauge via EQ-CM1, for use in automated cells or manual loading environments. The system is specifically designed for EQ300 machines and can be mounted on the EQ500, for parts and fixtures up to 10 kg at 100 mm offset. This version has a travel of 800 mm and requires a support leg.

EQ-ATS 300 25-800

EQ-ATS 500 (40 gauge, 800 stroke)

EQ-ATS 500-M6-8 (A-6242-0064)

EQ-ATS 500-M8-8 (A-6242-0065)

Pneumatically powered automated transfer system that communicates to the Equator Gauge via EQ-CM1, for use in automated cells or manual loading environments. This system is designed for EQ500, for loads up to 50 kg at 100mm offset. Higher mass (up to 80 kg) can be supported with optional shock absorbers. The EQ-ATS 500 has 800 mm travel and a support leg.

EQ-ATS 40-800

Further information