Navigation
Technical specification
Probe
Probe attributes | 3 axis measurement (X, Y, Z) Linear and parallel motion in all axes |
---|---|
Measurement range | ±1 mm (±0.04 in) in all axes and orientations with a 50 mm (1.97 in) 4.6 g (0.16 oz) stylus |
Overtravel range | X, Y and -Z protected by a kinematic joint |
Resolution with optional AC2 interface card | 0.1 μm (0.000004 in) |
Resolution with optional AC1 interface card | 1 μm (0.00004 in) |
Spring rate | 120 gmf/mm nominal (X, Y, Z) |
Damping | 20% (X, Y, Z) typical |
Weight | SP600 probe: 172 g (6.1 oz) (excluding shank) SP600M probe: 216 g (7.6 oz) SP600Q probe: 299 g (10.5 oz) |
Power supply | +12 V to -12 V, 5 V (±10%) |
Outputs (X, Y, Z) | Analogue proportional Voltage output scaling: 4 V to 8.5 V/mm (dependant on stylus) |
Mounting | SP600 adaptors to suit clutch, shank adaptor or CMM shank SP600M autojoint SP600Q is mounted directly to the quill of the CMM |
Interface
Cabling | Refer to appendix 2 |
---|---|
Outputs | Analogue proportional |
Voltage output scaling
Axis | Stylus length 50 mm (1.968 in) | Stylus length 100 mm (3.937 in) | Stylus length 150 mm (5.9 in) |
---|---|---|---|
X | 5.6 V/mm | 4.8 V/mm | 4.1 V/mm |
Y | 6.3 V/mm | 5.1 V/mm | 4.3 V/mm |
Z | 5 V/mm | 5 V/mm | 5.3 V/mm |
The SP600 is designed to have 5 V/mm @ 100 mm stylus tip.