Navigation
SCR600 pick up / put down routine
Put down routine for port (N)
The table below shows the steps involved in the put down routine for a stylus module.
Operation | X-axis | Y-axis | Z-axis |
Inhibit the probe | |||
Clearance position | X(s) | Y(n) | 0 mm |
Move into docking target (SP600 loaded) | X | No change | No change |
Detach stylus module | No change | No change | +8 mm (+0.31 in) |
Exit port | X(s) | No change | No change |
CAUTION: When performing a stylus module change with PH10 PLUS and SP600M, always lock and unlock in free space to ensure repeatability.
Picking up routine for SCR600 port (N)
Operation | X-axis | Y-axis | Z-axis |
---|---|---|---|
Clearance position | X(s) | Y(n) | +8 mm (+0.31 in) |
Move into docking target (SP600 loaded) | X | No change | No change |
Attach stylus module | No change | No change | 0 mm |
Exit port | X(s) | No change | No change |
Activate the probe |
X(s) = Safe position to start change cycle
Y(n) = Y axis position for port n
CAUTION: When using a SCR600 always load stylus modules automatically with the CMM and SP600.