Navigation
System requirements
Electrical requirements
UCC S3 controller
Please refer to the UCC T3 PLUS and UCC S3 installation guide (Renishaw part number H-1000-2118) for safety instructions and documentation relevant to the use of the UCC S3 controller and its subsystems.
UCC PI 80 controller
Please refer to the UCC PI 80 installation guide (Renishaw part number H-1000-7608) for safety instructions and documentation relevant to the use of the UCC PI 80 controller and its subsystems.
CC6 counter card
Please refer to the CC6 Installation and programmer's guide (Renishaw part number H-1000-6008) for safety instructions and documentation relevant to the use of the CC6 counter card.
The SP80 and SP80H can be powered by either a connection to a Renishaw UCC S3 controller and UCC PI 80 interface, or an IU80 and CC6 counter card via a PC or an OEM specifically designed system.
Environmental requirements
IU80 interpolator unit
The IU80 complies with (or exceeds) with the following environmental conditions stated in BS EN 61010-1:1993:
Indoor use | IP30 |
Altitude | Up to 2000 m |
Operating temperature | +15 °C to +30 °C |
Storage temperature | -10 °C to +70 °C |
Relative humidity | 80% maximum (non-condensing) for temperatures up to +31 °C Linear decrease to 50% at +40 °C |
Transient overvoltages | Installation category II |
Pollution degree | 2 |