Navigation
SPA3-2 600 W PSU troubleshooting
Fault description | Check | Correction |
SPA3-2 is un-powered. | Green output LED is illuminated on the PSU. | Ensure 3W3 power connector is connected to SPA and jackscrews are tight. Ensure SPA3-2 power cable is connected to the correct output terminals of the PSU. Check SPA3-2 power cable polarity is correct. |
PSU green LED is not lit. | Check mains power is present. | Remove mains power for 30 seconds and re-power. |
PSU green LED not lit after power cycle. | - | Replace PSU |
PSU fan is running fast. | Cabinet temperature. | Replace cabinet filters. Clear PSU fan ventilation holes. Relocate the cabinet. |
PSU fan is stopped or noisy. | Green output LED is illuminated on the PSU. | Replace PSU. |