Skip navigation

SPA3-2 600 W PSU safety

Warning triangle - yellow Where this symbol is displayed on the product the user must refer to the installation guide for information and safety advice.

If the equipment is used in a manner not specified by the manufacturer then the safety of the equipment may be impaired.

WARNING: The PSU must be connected to a protective earth.

WARNING: Do not remove output earth connection.

WARNING: The system must be inspected and portable appliance tested (PAT) before the equipment is powered.

Electrical ratings

Input


Voltage range

100 V to 240 Vac ±10%

Power consumption

8.2 A max.

Frequency range

50 Hz / 60 Hz


Output


Voltage range

41 V to 56 Vdc

Power

600 W 12.5 A max