Navigation
SPA3-2 600 W PSU environmental conditions
Indoor use | IP10 IEC 60529 (indoor use only) |
Altitude | 2000 m |
Operating temperature | -20 °C to 60 °C |
Storage temperature | -40 °C to 85 °C |
Relative humidity | 20 - 90% non condensing |
Transient overvoltage | Category 2 |
Pollution degree | 2 |
WARNING: The PSU must be installed in an equipment cabinet.
WARNING: This equipment must be connected to a protective earth and an appropriately rated external over current device (10 A max. 110 V ac, 5 A max. 240 V ac).