Navigation
RTP1 specifications
Specification
Force on part | 0.47 N |
Mounting | Magnetised kinematic coupling |
Probe head | REVO-2 only |
Rack port compatibility | RCP TC-2 |
Change rack | MRS2 recommended |
Software compatibility | UCCsuite 5.9 or later |
Weight | 0.11 kg |
25 °C temperature accuracy * | ± 0.5 °C |
Operating temperature range | +10 °C to +40 °C (+50 °F to +104 °F) |
Storage temperature range | -25 °C to +70 °C (-13 °F to +158 °F) |
Typical temperature measurement time | <10 seconds |
Operating humidity | 0% to 80% (non-condensing) |
Storage humidity | 0% to 80% (non-condensing) |
* Valid for surfaces where the roughness is better than 3.2 μm Ra.
NOTE: Cannot be used for dynamic temperature compensation.