Navigation
RTP1 probe change system
The REVO-2 probe change system is designed to allow automatic REVO-2 probe and accessory changing on a CMM. For optimum metrology, RTP1 probes should be changed automatically using the RCP TC-2 change ports . These ports are mounted on the modular rack system (MRS or MRS2).
RCP TC-2
The RCP TC-2 is a thermally controlled port for storing REVO probes whilst not in use.

NOTE: Dimensions are shown in mm (in).
Key features of the RCP TC-2:
- Maintains the probe at the operating temperature when not in use, for optimum metrology
- Mounts on the MRS or MRS2 to allow multi-port systems to be created