Navigation
MIH troubleshooting
Poor repeatability (probe changing)
Possible causes | Checks / remedial action |
---|---|
Loose mounting | Ensure shank mounting screws are thight and shank is securely mounted in machine quill. |
Dirty or damaged autojoint | Inspect autojoint probe connection contacts for damage and contamination. Clean with a stiff brush if necessary. |
Autojoint lock-procedure incorrect | Ensure probe setup is locked onto the head correctly using the autojoint key. |
Probe extension too long | Ensure maximum extenstion bar (300 mm) is not exceeded and the extensions longer than 150 mm are supported on lock up. |
Poor repeatability (head positioning)
Possible causes | Checks / remedial action |
---|---|
Loose mounting | Ensure shank mounting screws are tight and shank is securely mounted in machine quill. |
Head lock-up procedure incorrect with long extensions | Ensure maximum extenstion bar (300 mm) is not exceeded and the extensions longer than 150 mm are supported on lock up. |
Incorrect LCD function
Possible causes | Checks / remedial action |
---|---|
Battery power low | If low battery indicator is shown, replace battery. If not, head may be faulty (see note below). |
No LCD function
Possible causes | Checks / remedial action |
---|---|
No battery present or battery inserted incorrectly | Ensure battery is present and inserted correctly. |
Unexpected software modes entered
Possible causes | Checks / remedial action |
---|---|
Buttons not pressed simultaneously | Ensure simultaneous operation when appropriate (e.g. to enter 'Sequence mode', if buttons are not pressed simultaneously, 'Memory mode' is entered). |
Time-out exceeded | On timeout (no button presses or head momevemnt for a preiod of time) the LCD will revert to 'Simple mode' if locked or to a power down state if unlocked |
No probe signal and / or no probe status LED
Possible causes | Checks / remedial action |
---|---|
Cabling faulty / not connected | Check continuity of cabling from head to interface machine control. |
Probe / extension bars faulty | Check probe / extensions are working correctly by exchange / elimination / continuity check - if faulty return to Renishaw service centre for repair. |
Probe interface faulty / not connected | Ensure correct connection of interface / machine control. |
When inserting battery, self test mode is entered
Possible causes | Checks / remedial action |
---|---|
Button pressed during battery insertion | Re-insert battery ensuring buttons are not pressed OR press both buttons simultaneously three times to enter 'Datum mode'. |
NOTE: The MIH contains no user serviceable parts and should be returned to Renishaw if suspected faulty.
Checks / remidial action:
- Ensure shank mounting screws are tight and shank is securely mounted in machine machine quill
- Inspect autojoint probe connection contacts for damage and contamination. Clean with a stiff brush if necessary.
- Ensure probe set-up is locked onto probe head correctly using the autojoint key.
- Ensure maximum extension bar of 300 mm (11.81 in) is not exceeded and extensions longer than 150 mm (5.91 in) are supported on lock-up.
- If low battery indicator is shown, replace battery. If not, head may be faulty (see note above).
- Ensure battery is present and is inserted correctly (refer to 'Installation' for correct procedure).
- Ensure simultaneous operation when appropriate (e.g. to enter sequence mode, if buttons are not pressed simultaneously, memory mode is entered).
- On time-out (no button presses or head movement for a period of time) the LCD will revert to simple mode if locked, or power down if unlocked.
- Check continuity of cabling from head to interface / machine control (refer to installation section for pin connections).
- Check probe / extensions are working correctly by exchange / elimination / continuity check - if faulty return to Renishaw service centre for repair.
- Ensure correct connection of interface / machine control.
- Re-insert battery ensuring buttons are not pressed or press both buttons simultaneously three times to enter datum mode.